Network Cards & Modules
Smile Connect Gateway
Smile Connect Gateway is used to control the Honeywell Smile SDC controller via an App on mobile. With this App you can manage the time programs and easily change the operating mode of the heating regulator using quick actions.
Smile Connect Gateway is used to control the Honeywell Smile SDC controller via an App on mobile. With this App you can manage the time programs and easily change the operating mode of the heating regulator using quick actions. Alarm messages will be sent to your installers or to yourself by email or notifications on your mobile. Smile Connect connects the Smile App to the Smile regulator which controls your mixing circuits, boiler pumps, radiators and Floor heating.
All installation configurations can be stored in a USB key which in case of replacement, allows to restore that data. It is very convenient to generate a document in pdf format containing all the configuration information for the installation.
Features & Benefits:- Improved comfort and energy savings
- Remote control of your installation
- Easy control and maintenance
- EN 60730-1:2012-10
- EN 60730-2-9:2011-02
- EN 60730-1:2012-10
- EN 60730-2-9:2011-02
- ROHS 2011/65/EU
- EN 60730
Others
- Port Types
- USB
- Communications Protocol
- USB
- Brand
- Honeywell
- Network Connection Type
- USB
Others
- Port Types
- USB
- Communications Protocol
- USB
- Brand
- Honeywell
- Network Connection Type
- USB
- Port Types : USB
- Communications Protocol : USB
- Brand : Honeywell
- Network Connection Type : USB
Image
SKU
Description
SCN-10
Smile Connect Gateway, 230V, 5VA, Linux, 2 USB 2.0, White