https://buildings.honeywell.com/us/en/search-results.html

Network Cards & Modules

Standard Interface Module

Standard Interface Module enables extinguishing control equipment to be connected to System 8000 control panels. The module is provided with an additional monitored relay, which can be programmed for any function.

Standard Interface Module enables extinguishing control equipment to be connected to System 8000 control panels. The module is provided with an additional monitored relay, which can be programmed for any function. Acknowledge messages from the extinguishing system cannot be interpreted with this module.

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Image
SKU
Description
alt
K787533
Standard Interface Module, System 8000 and IQ8Control C/M, 15mA Quiescent current