https://buildings.honeywell.com/us/en/search-results.html

Network Cards & Modules

TCP-IP Communication Module

Notifier Communications Module is a universal TCP-IP communicator for management system or alarm receiving centre of NFS-SUPRA, ID60, ID3000 and AM8200 control panels.

The Notifier Communications Modules are a universal TCP-IP communicator for management system or alarm receiving centre of NFS-SUPRA, ID60, ID3000 and AM8200 control panels. Connection to up to 2 Receivers with encrypted communication according to standard AES 128 level 4 on CONTACT ID. Transmission of events per zone or point. Direct connection to the Ethernet network. Periodic monitoring and stay alive frame. Connection to the RS-232 port of the control panel.

Features & Benefits:
  • 1 x RS232 (Rx,Tx GND from 1200 to 115200 Bds), 1 x Ethernet (ADSL, LAN) and 1 x I2C with dual connector and power supply ports
  • Supports DNS, DHCP and dynamic IP (update IP per stay alive frame)
  • IP CRA compatible exchanges are NFS-SUPRA, ID60, ID3000 and AM8200
  • Dual channel transmission over Ethernet and GPRS IP CRA channels
  • Modifiable 4 digits access key
  • no Test, 1H, 12H, 1 Day or 1-month test to ARC
  • Contact ID with data encryption according to the AES128 standard and anti-substitution control of the unit and access and password
Certifications:
  • EN54/21
  • EN50136 Grado 4
  • AES 128 Level 4 Standard

Others

  • Maximum Input Voltage
    • 30 voltage direct current

Others

  • Maximum Input Voltage
    • 30 voltage direct current
  • Maximum Input Voltage : 30 voltage direct current