Network Cards & Modules
VESDA High Level Interface (HLI)
A VESDA High Level Interface (HLI) enables connection between a VESDAnet and configuration and monitoring platforms.
A VESDA High Level Interface (HLI) enables connection between a VESDAnet and configuration and monitoring platforms.
These HLIs are available in a plastic portable housing, which can be used in multiple sites, and a fixed wall-mounted configuration to provide a permanent connection in a convenient location at one site.
Features & Benefits:- Direct access and monitoring of VESDAnet system
- Seamless data transfer
- Easily configured using Xtralis configuring and monitoring software packages
- CSFM
Others
- Power Consumption
- 1.68 watt
- Network Connection Type
- RS-232
- RS-485
Others
- Power Consumption
- 1.68 watt
- Network Connection Type
- RS-232
- RS-485
- Network Connection Type : RS-232|RS-485
- Power Consumption : 1.68 watt
Image
SKU
Description
VHX-300
VESDA High Level Interface (HLI): 24V DC: 70 mA: 0.4 kg