https://buildings.honeywell.com/us/en/search-results.html

Network Cards & Modules

Vindicator AES-1500 Field Panel

Honeywell Vindicator AES-1500 Field Panel with UHS-1500 is the latest member of the UHS-Net device family that provides redundant Ethernet communications capability and additional sensor inputs.

The Honeywell Vindicator AES-1500 Field Panel with UHS-1500 is the latest member of the UHS-Net device family that provides redundant Ethernet communications capability and additional sensor inputs. The devices enable users to leverage their existing network infrastructure and connect more sensors to the Vindicator systems. These new features will allow users to install systems more quickly and to reduce their capital investment. The UHS-1500 provides natural migration for existing UHS-6842, UHS-8400 and DES6842T transponder and gateway devices, demonstrating Honeywell’s commitment to helping our customer preserve their investment in Honeywell solutions.

Features & Benefits:
  • Dual wire or fibre Ethernet ports
  • Enhanced TDEA or AES cryptography
  • 14 sensor inputs
  • 100% burn-in
  • More throughput
  • Undercover tamper
  • Serial communication ports
  • Conformal coated
  • Local service port
  • Faster, easier installation
  • Reduces risk of malicious or accidental communication breaks impacting system
  • Lowers the cost per sensor input for each device
  • Reduces risk of data being captured or compromised
  • Alerts operator of possible compromise
Certifications:
  • UL 1076 Listed
  • UL 294 Listed
  • UL 864 Listed
Data Sheet
Name
Description
File Size
Date
Size
UHS-1500 Data Sheet - Portuguese
application/pdf 65.29 KB
2/17/2022
65.29 KB
UHS-1500 Data Sheet - Spanish
application/pdf 66.92 KB
2/17/2022
66.92 KB
UHS-1500 Data Sheet
application/pdf 62.78 KB
2/17/2022
62.78 KB
Brochure
Name
Description
File Size
Date
Size
Security for Mission-Critical Applications
application/pdf 734.86 KB
2/17/2022
734.86 KB
Security for Mission-Critical Applications
application/pdf 734.86 KB
2/17/2022
734.86 KB
Security for Mission-Critical Applications
application/pdf 734.86 KB
2/17/2022
734.86 KB
Security for Mission-Critical Applications
application/pdf 734.86 KB
2/17/2022
734.86 KB
Name
Description
File Size
Date
Size
UHS-1500 Data Sheet - Portuguese
65.29 KB
2/17/2022
65.29 KB
UHS-1500 Data Sheet - Spanish
66.92 KB
2/17/2022
66.92 KB
Security for Mission-Critical Applications
734.86 KB
2/17/2022
734.86 KB
Security for Mission-Critical Applications
734.86 KB
2/17/2022
734.86 KB
Security for Mission-Critical Applications
734.86 KB
2/17/2022
734.86 KB
Security for Mission-Critical Applications
734.86 KB
2/17/2022
734.86 KB
UHS-1500 Data Sheet
62.78 KB
2/17/2022
62.78 KB
Image
SKU
Description
alt
548-34081-21
Honeywell Vindicator AES-1500 Field Panel, 14 Sensor Inputs, 4 Relay Output, 10-24V DC, 7.2W, 600mA