Network Cards & Modules
Wiegand Interface Board
Wiegand Interface Boards are required for ISO magnetic stripe reader, buzzer and memory for degraded operation. They have Integrated MGP-I means 1 low power relay of 2A and 1 double balanced input.
Wiegand Interface Boards are required for ISO magnetic stripe reader, buzzer and memory for degraded operation. They have Integrated MGP-I means 1 low power relay of 2A and 1 double balanced input. They are supplied without line module and requires 1 TPI for commissioning.
Others
- Standby Current
- 80 milliampere
- Brand
- NOTIFIER
Others
- Standby Current
- 80 milliampere
- Brand
- NOTIFIER
- Brand : NOTIFIER
- Standby Current : 80 milliampere
Image
SKU
Description
INB-S BASE W
Wiegand Interface Board, 12V DC, 2 Wiegand Input, 2A Power Relay, 1 Double Balanced Input