Network Gateways
Fire Detector Test Device
Fire detector test devices checks the quality of the wireless connection to guarantee the reliability of the sagittarius wireless fire alarm system.
Fire detector test devices checks the quality of the wireless connection to guarantee the reliability of the sagittarius wireless fire alarm system. Fire detector test equipments includes test device and a detector head removal tool. SG-DRT detector head removal tools can be hung on a test pole to remove the detectors from their base, or to reinstall them when installed at a height. When commissioning or maintaining a sagittarius wireless fire alarm system, it is extremely important to check the proper communication between the elements. Detector head removal tool
Image
SKU
Description
SGW2W
Fire Detector Test Device: Sagittarius Wireless Fire Alarm System