Network Gateways

PC-503 Configuration Tool

The PC-503 is an IRAS commissioning tool.

The PC-503 is an IRAS commissioning tool.

SPECIFICATIONSDesigned to work with the INNTOOL/EngINN* room control application, the PC-503 comes with a USB A Male-to-USB Mini B Male cable to provide power and enable communication to a laptop or personal computer in the installation and commissioning process.FEATURES
  • RF DATA RATE 250kbps/li>
  • Antenna Type: SMT/li>
  • Indoor Range: 70FT/li>
  • Transmit Power: 3mW (+5dBm) /li>
  • Receive Sensitivity: -95dBm/li>
  • Frequency Band: 2.4GHz/li>
  • Encryption: AES-128/li>
  • Protocol: 802.15.4/li>
  • Frequency Channels: 11-26/li>
  • Input Voltage: 5VDC (USB) /li>
  • Operating Ambient Temperature: 0°C40 °C/li>
  • LEDs Flash to Show Transmit and Receive RF Frames/li>
  • FCC, CE Mark, RoHS approved

Others

  • Maximum Operating Humidity
    • 99 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 0 (Non-Condensing) Percentage

Others

  • Maximum Operating Humidity
    • 99 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 0 (Non-Condensing) Percentage
  • Maximum Operating Humidity : 99 (Non-Condensing) Percentage
  • Minimum Operating Humidity : 0 (Non-Condensing) Percentage
Sort
Document Title
File Size
Date Added
Sort
SKU
Description
201-503
PC-503 Configuration Tool Used With EngINN