Network Gateways

Protocol Converter

The INNCOM PC-502 are wall mounted Protocol Converter modules which can be used to expand the range of an RF network or to provide the protocol gateway from INNCOM S5bus to RF protocol.

The INNCOM PC-502 wall mounted Protocol Converter modules can be used to expand the range of an RF network or to provide the protocol gateway from INNCOM S5bus to RF protocol. The PC-502 can be combined with the B485 (01-9489) to provide RS485 to Deep Mesh RF protocol conversion. This application is ideal for INNCOM Central Electronic Lock System (CELS) integrations and for applications where signal conversion between an RS485 and RF networks are required for backhauling guestroom data towards the network backbone.

Features & Benefits:
  • Small wall mountable form
  • 2.4Ghz IEEE 802.15.4 compliant RF transceiver
  • Medium and long range variants available
  • Industrial temperature ratings 0 65 degrees C
Certifications:
  • FCC Part 15b listed
Sort
Document Title
File Size
Date Added
Sort
SKU
Description
201-502.1.BK.P
Protocol Converter, PC502, 4G, Black Housing, Programmed, 0dB
201-502.1.EA.P
Protocol Converter, PC502, 4G, Eagle Almond Housing, Programmed, 0dB
201-502.1.LA.P
Protocol Converter, PC502, 4G, Light Almond Housing, Programmed, 0dB
201-502.1.WH.P
Protocol Converter, PC502, 4G, White Housing, Programmed, 0dB
201-502.2.BK.P
Protocol Converter, PC502, 4G, Black Housing, Programmed, 20dB
201-502.2.EA.P
Protocol Converter, PC502, 4G, Eagle Almond Housing, Programmed, 20dB
201-502.2.LA.P
Protocol Converter, PC502, 4G, Light Almond Housing, Programmed, 20dB
201-502.2.WH.FP
Protocol Converter, PC502, 4G, White, Programmed, 20dB, Fish Paper
201-502.2.WH.H
Protocol Converter, PC502.H, S5 to RF, 20dB Radio, Hilton Connected Room
201-502.2.WH.P
Protocol Converter, PC502, White Housing, S5 to RF, 20dB Radio