Network Switches
Adapter module ADP-N3S-EDP
As FX808381, but designed for connection of an additional FACP in an installed redundant data bus of fire brigade indicating panel FAT 3000 to an adapter module ADP-N3EU-EDP. Contrast to ADP-N3EU-EDP, it doesn't supply power for redundant operation.
As FX808381, but designed for connection of an additional FACP in an installed redundant data bus of a fire brigade indicating panel FAT 3000 to an adapter module ADP-N3EU-EDP. In contrast to ADP-N3EU-EDP, the ADP-N3S-EDP does not supply power for the redundant operation.
With a redundant FlexES Control FACP, the redundant remote control of the fire brigade periphery requires an ADP-N3S-EDP.
Others
- Maximum Input Voltage
- 28 voltage direct current
- Contact Load
- 30 voltage direct current
- 2 ampere
- Maximum Operating Humidity
- <95 Percentage
- Housing Color
- Black
- Operating Current Draw
- 30 milliampere
- Brand
- Esser
- Minimum Input Voltage
- 8 voltage direct current
- Current Consumption Voltage
- 12 voltage direct current
Others
- Maximum Input Voltage
- 28 voltage direct current
- Contact Load
- 30 voltage direct current
- 2 ampere
- Maximum Operating Humidity
- <95 Percentage
- Housing Color
- Black
- Operating Current Draw
- 30 milliampere
- Brand
- Esser
- Minimum Input Voltage
- 8 voltage direct current
- Current Consumption Voltage
- 12 voltage direct current
- Maximum Operating Humidity : <95 Percentage
- Housing Color : Black
- Operating Current Draw : 30 milliampere
- Brand : Esser
- Minimum Input Voltage : 8 voltage direct current
- Current Consumption Voltage : 12 voltage direct current
- Contact Load : 30 voltage direct current|2 ampere
- Maximum Input Voltage : 28 voltage direct current