https://buildings.honeywell.com/us/en/search-results.html

Network Switches

Cisco Switch

Cisco Switch is outstanding with its Power over Ethernet capacity.

Cisco Switch is outstanding with its Power over Ethernet capacity. It has the Power supply options with 370W total fixed power supplies for POE switches as 12 ports up to 30W per switch port or 24 ports up to 15.4W per switch port.

Others

  • Maximum Power Consumption
    • 370 Watt

Others

  • Maximum Power Consumption
    • 370 Watt
  • Maximum Power Consumption : 370 Watt
Image
SKU
Description
alt
003619-L7
Cisco Switch, 370 W, 24 to 1000 Mbps ports