Network Switches
EDS-G509 Series Ethernet Switch
The EDS-G509 Series is equipped with 9 Gigabit Ethernet ports and up to 5 fiber-optic ports, making it ideal for upgrading an existing network to Gigabit speed or building a new full Gigabit backbone.
The EDS-G509 Series is equipped with 9 Gigabit Ethernet ports and up to 5 fiber-optic ports, making it ideal for upgrading an existing network to Gigabit speed or building a new full Gigabit backbone. Gigabit transmission increases bandwidth for higher performance and transfers large amounts of video, voice, and data across a network quickly.
The EDS-G509 Series is designed especially for communication demanding applications, such as video and process monitoring, shipbuilding, ITS, and DCS systems, all of which can benefit from a scalable backbone construction.
Certifications:- UL Listed
- CE
Others
- Total Ports
- 4
Others
- Total Ports
- 4
- Total Ports : 4
Image
SKU
Description
EDS-G509-T
Ethernet Switch, 4 ports, 2 Digital Inputs, 8mA max.