https://buildings.honeywell.com/us/en/search-results.html

Network Switches

EDS-G512E Series Ethernet Switch

EDS-G512E Series Ethernet Switches are equipped with 12 Gigabit Ethernet ports and up to 4 fiber-optic ports, making them ideal for upgrading an existing network toGigabit speed or building a new full Gigabit backbone.

The EDS-G512E Series Ethernet Switches are equipped with 12 Gigabit Ethernet ports and up to 4 fiber-optic ports, making it ideal for upgrading an existing network to Gigabit speed or building a new full Gigabit backbone. They come with 8 10/100/1000BaseT(X), 802.3af (PoE), and 802.3at (PoE+)-compliant Ethernet port options to connect high-bandwidth PoE devices. Gigabit transmission increases bandwidth for higher performance and transfers large amounts of triple-play services across a network quickly.

Redundant Ethernet technologies such as Turbo Ring, Turbo Chain, RSTP/STP, and MSTP increase the reliability of your system and improve the availability of your network backbone. The EDS-G512E Series are designed specifically for communication demanding applications, such as video and process monitoring, ITS, and DCS systems, all of which can benefit from a scalable backbone construction.

Certifications:
  • UL 508
  • EN 61000-6-2/-6-4
  • CISPR 32
  • FCC Part 15B Class A
  • IEC 61000-4-2 ESD: Contact: 8 kV; Air: 15 kV
  • IEC 61000-4-3 RS: 80 MHz to 1 GHz: 10 V/m
  • IEC 61000-4-4 EFT: Power: 4 kV; Signal: 4 kV
  • IEC 61000-4-5 Surge: Power: 4 kV; Signal: 4 kV
  • IEC 61000-4-6 CS: 10 V
  • IEC 61000-4-8 PFMF