Network Switches
EDS Media Converter Ethernet
EDS-P510 is Media Converter Ethernet with 7 + 3 GB port industrial switch. It has DIN rail Gigabit Managed Ethernet Switch with 4 Power over Ethernet (PoE) Functionality ports 15.
EDS-P510 is Media Converter Ethernet with 7 + 3 GB port industrial switch. It has DIN rail Gigabit Managed Ethernet Switch with 4 Power over Ethernet (PoE) Functionality ports 15.
Others
- PoE Ports
- 4
- Maximum Power Consumption
- 15.4 Watt
Others
- PoE Ports
- 4
- Maximum Power Consumption
- 15.4 Watt
- PoE Ports : 4
- Maximum Power Consumption : 15.4 Watt
Image
SKU
Description
EDS-P510
Media Converter Ethernet, 7+3 GB Port, 4 PoE Ports 15, 4W, 3 SFP, Mini Gibic