https://buildings.honeywell.com/us/en/search-results.html

Network Switches

Managed Gigabit Switch

These switches brings advanced enterprise features to a more affordable level, improving the delivery of converged data for enterprise and embedded applications. The 9000/28 is a 28-port managed Gigabit Ethernet switch

The Allied Telesis managed gigabit switch 9000 Series of high-performance Gigabit Ethernet switches brings advanced enterprise features to a more affordable level, improving the delivery of converged data for enterprise and embedded applications.

The 9000/28 is a 28-port managed Gigabit Ethernet switch that is ideally suited for the enterprise environment. This cost-effective switch has a 1RU form factor, with 24 port 100/1000 Mbps SFP fixed configuration and 4 additional 100/1000 Mbps SFP ports in combination with 10/100/1000T ports. It supports key features such as link aggregation, VLANs, QoS and 802.1x security.

Others

  • Total Ports
    • 24

Others

  • Total Ports
    • 24
  • Total Ports : 24
Image
SKU
Description
alt
AT-9000/28SP-50
Managed Gigabit Switch, 9000 Series, 24x100/1000 SFP Ports 4 Gigabit-SFP Combo Ports (4x10/100/1000T100/1000FX Ports), 37.42W, 44(W)x25.6(D)x4.4(H)cm