https://buildings.honeywell.com/us/en/search-results.html

Network Switches

PoE and Ethernet Switch

Moxa’s EDS-P510A-8POE-2GTXSFP has 8 10/100BaseT(X), 802.3af (PoE), and 802.3at (PoE+) compliant Ethernet ports, and 2 combo Gigabit Ethernet ports. The EDS-P510A-8PoE Ethernet switches provide up to 30 watts of power per PoE+ port in standard mode.

EDS-P510A-8POE-2GTXSFP by Moxa has8 10/100BaseT(X), 802.3af (PoE), and 802.3at (PoE+) compliant Ethernet ports, and 2 combo Gigabit Ethernet ports. The EDS-P510A-8PoE Ethernet switches provide up to 30 watts of power per PoE+ port in standard mode.

EDS-P510A-8PoE is highly versatile, and the SFP fibre ports can transmit data up to 120 km from the device to the control centre with high EMI immunity. It is designed especially for harsh outdoor applications with 3kV surge protection to ensure uninterrupted reliability of PoE systems.

Certifications:
  • IEEE 802.1D-2004, IEEE 802.1p, IEEE 802.1Q, IEEE 802.1s, IEEE 802.1w, IEEE 802.1X, IEEE 802.3, IEEE 802.3ab, IEEE 802.3ad, IEEE 802.3af/at, IEEE 802.3u, IEEE 802.3x, IEEE 802.3z
  • UL 508
  • EN 55032/24
  • CISPR 32, FCC Part 15B Class A
  • IEC 61000-4-2 ESD, IEC 61000-4-3 RS, IEC 61000-4-4 EFT, IEC 61000-4-5 Surge, IEC 61000-4-6 CS, IEC 61000-4-8 PFMF
  • Class I Division 2
  • EN 50121-4
  • NEMA TS2
  • IEC 60068-2-31
  • IEC 60068-2-27
  • IEC 60068-2-6

Others

  • Maximum Input Voltage
    • 45 voltage direct current
  • Total Ports
    • 10
  • PoE Ports
    • 8
  • Minimum Input Voltage
    • 12 voltage direct current

Others

  • Maximum Input Voltage
    • 45 voltage direct current
  • Total Ports
    • 10
  • PoE Ports
    • 8
  • Minimum Input Voltage
    • 12 voltage direct current
  • Total Ports : 10
  • PoE Ports : 8
  • Minimum Input Voltage : 12 voltage direct current
  • Maximum Input Voltage : 45 voltage direct current