Network Switches
Stackable POE Switch
The Stackable POE Switch offer 24 and 48 x 10/100/1000 ports, with four combo 1Gbps SFP slots. Two integrated stacking connectors deliver a total of 20Gbps stacking bandwidth. Only authorized administrators can access the management interface.
The Stackable POE Switch offer 24 and 48 x 10/100/1000 ports, with four combo 1Gbps SFP slots. Two integrated stacking connectors deliver a total of 20Gbps stacking bandwidth. Only authorized administrators can access the management interface. Protocols such as SSL, SSH and SNMPv3 facilitate this protection of the network with local or remote connections.
Featuring an industry-standard CLI and Allied Telesis’ intuitive yet fully featured Web interface, the advanced features, are accessible to a wide range of system administrators. The well-known CLI and Web interfaces significantly reduce learning time and minimize the cost of deployment.
Certifications:- UL 1950
- CE
- IEEE 802.1D
- IEEE 802.3x
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Image
SKU
Description
AT-8000S/48POE-50
Stackable POE Switch, 128MB RAM, 48 Port, Fast Ethernet Managed
AT-8000GS/24POE-50
Stackable POE Switch, 128MB RAM, 24 Port, Gigabit Ethernet Edge
AT-8000S/24POE-50
Stackable POE Switch, 128MB RAM, 24 Port, Fast Ethernet Managed