Repeaters
English Delta OP control panel
The Delta OP control panels by Honeywell are control panel developed for both centralized and decentralized operation of Eltek's fire alarm systems.
The Delta OP control panels by Honeywell are control panel developed for both centralized and decentralized operation of Eltek's fire alarm systems. DELTA OP is a microprocess-based control panel designed for connection to the DELTA and ANX95 families of fire control panels. This panel is the interface between the user and the system, and represents the important nerve center in the fire alarm installation. All system activity; fire, warning, fault, alarm location etc, are presented via the graphic display and LED lamps. The operator communicates with the system using the function keys and the numeric keypad.
Features & Benefits:- Small, elegant and cost-effective control panel
- Advanced front technology
- Compatible with ANX95 fire control panels
- Compliance with EN 54, Part 2
- Discovery detectors, XP95, S60, S65, S30, Esser 9200, IQ8
- Reliable and flexible control and monitoring system for both centralized and decentralized systems
- CE
Image
SKU
Description
251157
Delta OP control panel, English