Repeaters
net Repeater
The essernet repeater increases the maximum distance between two FACP in the essernet by up to 1000m.
The essernet repeater increases the maximum distance between two FACP in the essernet by up to 1000 m. Standard telephone cables can be used as connection leads.
Certifications:- VdS
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
K784865
Essernet Repeater, 8 to 18V DC, -10 to 70C, IP 65