Repeaters
SIL 2 Repeater Power Supply
The SIL2 repeater power supplies provides a fully floating dc supply for energizing conventional 2 wires or separately powered 3 wires transmitters located in hazardous area, and repeats the current in floating circuit to drive a safe area load.
The SIL2 repeater power supplies provides a fully floating dc supply for energizing conventional 2 wires transmitters or separately powered 3 wires transmitters located in hazardous area, and repeats the current in floating circuit to drive a safe area load. These power supply circuits allows bi-directional communication signals, for Hart-Smart transmitters.
Features & Benefits:- Input and Output short circuit proof
- High Accuracy
- Three port isolation, Input/Output/Supply
- High density with 2 independent channels
- In-field programmability by DIP Switch
- Wide Band Smart Communication, Hart compatible
- CE
- EN61000-6-2, EN61000-6-4, EN61326-1
- UL Listed
- FM Approved
Others
- Alarm Current
- 4 - 20 milliampere
- Brand
- Honeywell Industrial Fire
Others
- Alarm Current
- 4 - 20 milliampere
- Brand
- Honeywell Industrial Fire
- Alarm Current : 4 - 20 milliampere
- Brand : Honeywell Industrial Fire