Servers
1-Port Serial Device Server
The 1-Port Serial Device Server provides software direct access to serial devices from anywhere on the network. It can be configured for TCP Server, TCP Client, UDP Server/Client, Pair Connection, or Ethernet Modem mode
The 1-Port Serial Device Server provides software direct access to serial devices from anywhere on the network. It can be configured for TCP Server, TCP Client, UDP Server/Client, Pair Connection, or Ethernet Modem mode, ensuring compatibility with software based on a standard network API.
1-Port Serial Device servers support SNMP, which can be used to monitor all units over Ethernet. Each unit can be configured to send trap messages automatically to the SNMP manager when user-defined errors are encountered. It is most cost-effective Serial-to-Ethernet Solution and has adjustable Termination and Pull High/Low Resistors.
Features & Benefits:- Small size for easy installation
- Real COM and TTY drivers for Windows, Linux, and macOS
- Standard TCP/IP interface and versatile operation modes
- Easy-to-use Windows utility for configuring multiple device servers
- SNMP MIB-II for network management
- Configure by Telnet, web browser, or Windows utility
- Adjustable pull high/low resistor for RS-485 ports
- UL-ULC
- CE
- FC
Image
SKU
Description
NPORT 5110
1-Port Serial Device Server, 0 to 55C, 110 bps to 230.4 kbps, RS-232, 128.7 mA, 12-48V DC