Servers
Modbus Server
Modbus Server is effective in early detection of fires with multisensory technology. It has integrated microprocessor with the possibility of counting fire, fault and operating time events.
Modbus Server is easy for installation and programming. It has low consumption in the detectors, which results in low battery capacity requirements. Network interface required for IQ8 module.
Features & Benefits:- Effective in early detection of fires with multisensory technology
- Automatic adaptation to diverse environmental conditions
- Automatic monitoring of all sensors to guarantee operation and correct operating conditions
- Line short-circuit isolator incorporated in all detectors, to guarantee integrity the loop before any wiring fault
- Integrated microprocessor with the possibility of counting fire, fault and operating time events
- Ease of installation and programming
- Low consumption in the detectors, which results in low battery capacity requirements
Others
- Operating Voltage
- 24 @ 50-60 GHz 127 mA Maximum
- 9-30 125 mA Maximum voltage direct current
- Communications Protocol
- EIA-485
- RJ-45
- EIA-232
- Brand
- Esser
Others
- Operating Voltage
- 24 @ 50-60 GHz 127 mA Maximum
- 9-30 125 mA Maximum voltage direct current
- Communications Protocol
- EIA-485
- RJ-45
- EIA-232
- Brand
- Esser
- Communications Protocol : EIA-485|RJ-45|EIA-232
- Brand : Esser
- Operating Voltage : 24 @ 50-60 GHz 127 mA Maximum|9-30 125 mA Maximum voltage direct current
Image
SKU
Description
IBOX-MBS-EDP-05
Modbus Serv Interf Iq8C Flexes 500 Max