https://buildings.honeywell.com/us/en/search-results.html

Servers

SMAVIA Recording Appliance

The SMAVIA Recording Appliance is a high-performance appliance with a processing capacity for up to 24 video streams. In combination with the dedicated software SMAVIA Recording Server.

The SMAVIA Recording Appliance is a high-performance appliance with a processing capacity for up to 24 video streams. In combination with the dedicated software SMAVIA Recording Server. It has licenses for the recording of 8 video streams and licenses for the access with 2 clients. It is available without HDDs. It is ideally suited for all applications that require high recording speed and low power consumption with maximum data security

Features & Benefits:
  • Recording of up to 24 high-resolution video streams
  • Licenses for the recording of 8 video streams included
  • Licenses for access with 2 clients included
  • Licenses for the update of the software for 12 months included
  • Evaluation with DMVC App over WAN/LAN optional
  • Evaluation with SMAVIA or SeMSy® over WAN/LAN
  • Basic license for integrated data protection and data security module (GDPR-compliant) included
Image
SKU
Description
alt
005959-L7
SMAVIA Recording Appliance, Stand-Alone, 3RU, 2x 3.5in