Telephone Interfaces
MKS Multi Criteria Transmitter
Esser MKS Multi Criteria Transmitter interface can be connected only to IQ8Control panels (Index G or higher) and provides 16 potential-free relay contacts.
The Esser MKS Multi Criteria Transmitter interface can be connected only to IQ8Control panels (Index G or higher) and provides 16 potential-free relay contacts. Connected to the panel with a ribbon cable with 20m length.
Features & Benefits:- 16 potential-free relay contacts
- CE Certified
Others
- Maximum Standby Current
- 2 ampere
- Maximum Input Voltage
- 12 voltage direct current
- Maximum Active Current
- 8.5 milliampere
- Operating Voltage
- 12 - 30
- Maximum Operating Voltage
- 30
- Controls
- IQ8
Others
- Maximum Standby Current
- 2 ampere
- Maximum Input Voltage
- 12 voltage direct current
- Maximum Active Current
- 8.5 milliampere
- Operating Voltage
- 12 - 30
- Maximum Operating Voltage
- 30
- Controls
- IQ8
- Maximum Input Voltage : 12 voltage direct current
- Maximum Active Current : 8.5 milliampere
- Operating Voltage : 12 - 30
- Maximum Operating Voltage : 30
- Controls : IQ8
- Maximum Standby Current : 2 ampere