https://buildings.honeywell.com/us/en/search-results.html

Translators

Radio System Gateway

The M200G-RF is an advanced RF device designed for use with addressable intelligent fire systems that use a compatible proprietary communication protocol for monitoring and control.

The M200G-RF is an advanced RF device designed for use with addressable intelligent fire systems that use a compatible proprietary communication protocol for monitoring and control. The gateway contains a wireless transceiver that enables bidirectional RF communication between System Sensor radio fire detection and signalling devices and the CIE controlling the fire alarm system.

Features & Benefits:
  • 18RF channels at 868MHz provides greater tolerance to interference
  • 2 integrated antennas on each wireless fire device easier positioning of devices
  • Up to 400 m free air communication range providing good coverage levels
Certifications:
  • EN54-25 (RF)
  • EN54-18
  • EN54-17

Others

  • Brand
    • System Sensor
  • Band 1 Frequency
    • 870 MHz
  • Band 1 Channels
    • 18

Others

  • Brand
    • System Sensor
  • Band 1 Frequency
    • 870 MHz
  • Band 1 Channels
    • 18
  • Brand : System Sensor
  • Band 1 Frequency : 870 MHz
  • Band 1 Channels : 18
Image
SKU
Description
alt
ME200GRFE
Radio System Gateway: 865-870 MHz: 90g