https://buildings.honeywell.com/us/en/search-results.html

Transmitter Modules

WAM-MM SWIFT® Wireless Monitor Module

WAM-MM SWIFT® wireless monitor modules are intended for use with a wireless gateway to interface with devices that use contacts to signal status conditions, such as security contacts, water flow switches, or pull stations.

WAM-MM SWIFT® wireless monitor modules are intended for use with a wireless gateway to interface with devices that use contacts to signal status conditions, such as security contacts, water flow switches, or pull stations. The input to the monitor modules is non-latching and does not require a reset. These devices have a panel-controlled LED indicator. The monitor modules must be within 3 feet of the monitored device when using field wiring, or 20 feet in non-metallic conduit. These devices also include a special cover with a built-in tamper magnet and require four CR-123A batteries (included).

Features &- Benefits:
  • Wireless installation
  • Class A mesh network
  • Addressable code wheels
  • Commercial applications
  • Frequency hopping -
  • Bi-directional communications
Certifications:
  • UL Listed: S1949- 864- 268
  • CSFM: 7300-1703:0181
  • FM Approved
  • FDFCC ID: AUBWFSMM

Others

  • Maximum Operating Voltage
    • 3.2 volt

Others

  • Maximum Operating Voltage
    • 3.2 volt
  • Maximum Operating Voltage : 3.2 volt
Sort
Others
Document Title
File Size
Date Added
Asset Language
Content Type
Brochure
Document Title
File Size
Date Added
Asset Language
Content Type
0.41 MB
5/18/2022
Data Sheet
Document Title
File Size
Date Added
Asset Language
Content Type
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
WAM-MM
Wireless Monitor Module, Cover, Built-In Tamper Magnet