https://buildings.honeywell.com/us/en/search-results.html

Transponders

550m SFP Transceiver

The SFP Transceiver is designed to plug into the SFP port of the GV‐POE Switch and is the interface between the switch and optical fiber cables. The SFP Transceiver is a hot swappable device.

The SFP Transceiver is designed to plug into the SFP port of the GV‐POE Switch and is the interface between the switch and optical fiber cables. The SFP Transceiver is a hot swappable device. This product complies with IEEE 802.3z 1000BaseSX/LX standards.

Certifications:
  • IEEE 802.3z 1000BASE-LX

Others

  • Maximum Transmission Distance
    • 10 km

Others

  • Maximum Transmission Distance
    • 10 km
  • Maximum Transmission Distance : 10 km
Image
SKU
Description
alt
GV-LC10
SFP Transceiver, 32 to 158F, 550m, SMF Media, 850 Wavelength