Transponders
DIO I/O (Input / Output) Unit
The DIO I/O (Input / Output) Unit is available with 3 exchange contract for external controls. 3 digital inputs in form of switch signal
The DIO I/O (Input / Output) Unit is available with 3 exchange contract for external controls. 3 digital inputs in form of switch signal
Others
- Number of Relay Channels
- 3
Others
- Number of Relay Channels
- 3
- Number of Relay Channels : 3
Image
SKU
Description
235580
DIO I/O (Input/Output) Unit, 2.5 mA, Metal Enclosure, 3 Exchange Contract, 3 Digital Inputs