https://buildings.honeywell.com/us/en/search-results.html

Transponders

EX Module

The Ex module is designed to handle explosion-proof fire detectors (9100Ex series) and signalling devices control in an explosion-hazardous area.

The Ex module is designed to handle explosion-proof fire detectors (9100Ex series) and signalling devices control in an explosion-hazardous area. The Ex modules may not be used to power equipment outside the Ex area and belong in the explosion-proof area.

Features & Benefits:
  • A voltage converter provides galvanic isolation and the 24 VDC power supply
  • A housing type 9303 is used
  • A group unit is available for connecting the Ex fire detectors and controlling the alarm sirens and flashing lights
  • There is spare space for a group unit
  • There is space for mounting 8 pieces of zener barriers.
Image
SKU
Description
alt
EX MODUUL1
EX Module, 12 - 24V DC, 900mA, 320x450x180mm, Grey