Transponders
Media Converter Ethernet/ Optical Fiber
The Media Converter Ethernet/ Optical Fiber has Digital Diagnostic Monitor Function
The Media Converter Ethernet/ Optical Fiber has Digital Diagnostic Monitor Function
Features & Benefits:- -40 to 85C operating temperature range (T models)
- IEEE 802.3z compliant
- Differential LVPECL inputs and outputs
- TTL signal detect indicator
- Hot pluggable LC duplex connector
- EN 60825-1
Image
SKU
Description
SFP-1GLXLC-T
Media Converter Ethernet/ Optical Fiber: -40 to 85C: 10 km: 1000BaseLX switch