Zone Splitters
Gamewell Emergency Voice Evacuation System
FVIV-ZS provides the capacity to split the available 50 watt power output among four separate, independently activated speaker circuits.er at either 25VRMS or 70 VRMS (requires the FVIV-X70).
The Emergency Voice Evacuation System has eight field selectable tones built in as well as an internal microphone for voice paging. The system also has three programmable messages. The first and second messages may be changed via software download and can record up to 32 seconds long. The third message can be recorded via the system’s own internal microphone and can record up to 49 seconds long.
The Emergency Voice Evacuation System is fully supervised for opens, short circuits, and ground faults on the loudspeaker appliance circuit. The system amplifier is continuously supervised. In addition, the amplifier is protected from damage by the short circuit disconnect feature built into the speaker circuit. The optional FVIV-ZS provides the capacity to split the available 50 watt power output among four separate, independently activated speaker circuits. Each speaker circuit has its own switch for manual activation as well as an All Call switch to turn on all four circuits at once. It mounts inside the main FireVac IV cabinet.
Features & Benefits:- Compatible with any UL Listed fire alarm control panel
- 50 watt power output
- 25 or 70.7 (optional) VRMS power-limited operation
- Integral message repeater
- Eight (8) DIP-switch selectable tones. - ANSI Cadence - Alert Tone - March Code - Hi-Lo - California Code - ANSI Whoop - Steady - Continuous Whoop
- Optional FVIV-ZS provides four Style Y or Z (Class A or B) speaker circuits
- Auxiliary audio input
- Form “C” trouble and alarm relay outputs
- Remote microphone module for all-call paging
- Single channel operation
- UL listed S1949
- ISO 9000-2000
Others
- Maximum Operating Voltage
- 230 AC volt
- Minimum Operating Voltage
- 120 AC volt
- Maximum Operating Humidity
- 85Percentage
- Brand
- Gamewell-FCI
Others
- Maximum Operating Voltage
- 230 AC volt
- Minimum Operating Voltage
- 120 AC volt
- Maximum Operating Humidity
- 85Percentage
- Brand
- Gamewell-FCI
- Maximum Operating Humidity : 85Percentage
- Brand : Gamewell-FCI
- Maximum Operating Voltage : 230 AC volt
- Minimum Operating Voltage : 120 AC volt