Nurse Call Systems
72590L2 Frontcover for SEM/SCL
Front cover in white color for Systevo electronic module and connection unit corridor lamp.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 72590L2
Front cover in white color for Systevo electronic module and connection unit corridor lamp. For snapping onto the SEM / SCL. With translucent illuminated field for 4 lamp segments.
Features
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
- Plastic compound (PC + ABS-FR)
- UV-resistant, halogen free
- Antimicrobial surface, matt finish
- Impact and heat resistance
- Strength, longevity, durability
- Flame protection (fire prot class V0)
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
- Ambient Temperature
- 5 to 40°C
Dimensions & Weight
- Weight (g)
- 83
- Dimensions
- W: 115 mm H: 118 mm D: 35 mm
Standards & Certifications
- Type Of Protection
- IP20
- V0 (Fire Protection)
Technical Specifications
- Mounting
- Snap-On
Material Specifications
- Material
- PC + ABS-FR
Features
- Features & Benefits
- Antimicrobial Surface
- Durability
- Halogen Free
- Impact and Heat Resistance
- Longevity
- Matt Finish
- Strength
- UV-Resistant
- Color
- White
Applications & Compatibility
- Compatibility
- SEM/SCL
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
- Ambient Temperature
- 5 to 40°C
Dimensions & Weight
- Weight (g)
- 83
- Dimensions
- W: 115 mm H: 118 mm D: 35 mm
Standards & Certifications
- Type Of Protection
- IP20
- V0 (Fire Protection)
Technical Specifications
- Mounting
- Snap-On
Material Specifications
- Material
- PC + ABS-FR
Features
- Features & Benefits
- Antimicrobial Surface
- Durability
- Halogen Free
- Impact and Heat Resistance
- Longevity
- Matt Finish
- Strength
- UV-Resistant
- Color
- White
Applications & Compatibility
- Compatibility
- SEM/SCL
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Air Humidity : < 20%
- Weight (g) : 83
- Type Of Protection : IP20|V0 (Fire Protection)
- Storage Temperature : -20 to 70°C
- Mounting : Snap-On
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : 5
- Material : PC + ABS-FR
- Industry : Healthcare
- Features & Benefits : Antimicrobial Surface|Durability|Halogen Free|Impact and Heat Resistance|Longevity|Matt Finish|Strength|UV-Resistant
- Dimensions : W: 115 mm H: 118 mm D: 35 mm
- Compatibility : SEM/SCL
- Color : White
- Brand : Honeywell
- Ambient Temperature : 5 to 40°C