Nurse Call Systems
72642D Corridor Databus Splitter/Repeater/Terminator
Corridor Databus Splitter/Repeater/Terminator -active- facilitate the bifurcation at the corridor databus and can be used as an amplifier for this purpose.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 72642D
Bus-switch/repeater facilitate the bifurcation at the corridor databus and can be used as an amplifier for this purpose.
- Max. 64 participants per segment, then repeater necessary
- Length "corridor databus" max. 500 m, then repeater necessary
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
Dimensions & Weight
- Weight (g)
- 50
- Dimensions
- W: 71 mm H: 71 mm D: 25 mm
Technical Specifications
- Technology
- Data Bus (ZBUS)
- Mounting
- Flush (DIN 49073)
Electrical Specifications
- Power Supply
- 24 VDC
- Operating voltage (A)
- 24 +/-10% VDC
- Current consumption (mA)
- 35
Features
- Includes
- Audio BUS (ABUS)
- Blind Cover Plate
- Input and Output
- Length of Data and Audio BUS Max. 500 then Repeater Required
- Max. 4 Repeaters in Series
- Max. 64 Participants per Segment then Repeater Required
- Features & Benefits
- Equipped with 2 Inputs and Outputs for Simultaneous Processing of the Data and Audio BUS Signals
- Supports Splitter Mode for Branching the Data and Audio BUS
- Systevo Repeater Module for Digital Signal Processing of Data Communication on the Data and Audio BUS
- Use of a Repeater Required if the Length of the Data and/or Audio BUS Exceeds 500 and if there are More than 64 Participants per Segment
Others
- Industry
- Healthcare
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
Dimensions & Weight
- Weight (g)
- 50
- Dimensions
- W: 71 mm H: 71 mm D: 25 mm
Technical Specifications
- Technology
- Data Bus (ZBUS)
- Mounting
- Flush (DIN 49073)
Electrical Specifications
- Power Supply
- 24 VDC
- Operating voltage (A)
- 24 +/-10% VDC
- Current consumption (mA)
- 35
Features
- Includes
- Audio BUS (ABUS)
- Blind Cover Plate
- Input and Output
- Length of Data and Audio BUS Max. 500 then Repeater Required
- Max. 4 Repeaters in Series
- Max. 64 Participants per Segment then Repeater Required
- Features & Benefits
- Equipped with 2 Inputs and Outputs for Simultaneous Processing of the Data and Audio BUS Signals
- Supports Splitter Mode for Branching the Data and Audio BUS
- Systevo Repeater Module for Digital Signal Processing of Data Communication on the Data and Audio BUS
- Use of a Repeater Required if the Length of the Data and/or Audio BUS Exceeds 500 and if there are More than 64 Participants per Segment
Others
- Industry
- Healthcare
- Ambient Temperature : 5 to 55°C
- Weight (g) : 50
- Technology : Data Bus (ZBUS)
- Storage Temperature : -20 to 70°C
- Power Supply : 24 VDC
- Operating voltage (A) : 24 +/-10% VDC
- Mounting : Flush (DIN 49073)
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : 5
- Industry : Healthcare
- Includes : Audio BUS (ABUS)|Blind Cover Plate|Input and Output|Length of Data and Audio BUS Max. 500 then Repeater Required|Max. 4 Repeaters in Series|Max. 64 Participants per Segment then Repeater Required
- Features & Benefits : Equipped with 2 Inputs and Outputs for Simultaneous Processing of the Data and Audio BUS Signals|Supports Splitter Mode for Branching the Data and Audio BUS|Systevo Repeater Module for Digital Signal Processing of Data Communication on the Data and Audio BUS|Use of a Repeater Required if the Length of the Data and/or Audio BUS Exceeds 500 and if there are More than 64 Participants per Segment
- Dimensions : W: 71 mm H: 71 mm D: 25 mm
- Current consumption (mA) : 35