/content/hbtbt/us/en/search-results.html

    Nurse Call Systems

    73090J Systevo Call Unit with Pull Cord

    Bathroom/WC call unit with pull cord, for call triggering in bathroom, for connection to the electronics module or room terminal via a passive input (I/O). Suitable for use in bathrooms and toilets.

    Overview
    Reinforced structure and robust design for continuous/intensive use in healthcare environments and extended lifespan. Tested for min. 100000 pull cycles according UL1069 requirements. Integrated auto-release pull-off protection system, to prevent patient self-damage, and to avoid the unit being also damaged in case of excessive strength or if the defined tensile force on pull cord is exceeded.
    The call is released by pulling on the pull cord, ensuring adequate electrical isolation thanks to an integrated contactless magnetic hall-sensor and operated by the plastic pull cord.Designed with integrated LED reassurance light / finding light, an easily identifiable big dimensions red knob, with Braille dots for blind persons, and haptic pull cord. Superordinate room identification signal displayed after call activation, allowing the nursing staff to clearly recognize and identify the origin of the call. For increased safety, call circuit monitoring function is carried out by the associated electronic module or room terminal, according to the specifications of DIN VDE 0834. Optimized design allowing the pull cord to be pulled from any angle or direction, thus allowing the patient to release a call from different heights or situations (standing, sitting, lying on the floor).