Nurse Call Systems
74659B1 Systevo Information Display
Corridor information display, as a centralized point of real time information for nurse call systems, helping to streamline alerts displaying for shorter response times.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 74659B1
Corridor Information Display Corridor information display, as a centralized point of real-time information for nurse call systems, helps to streamline alerts displaying for shorter response times. It's prepared for wall or ceiling-mounting and integrates a wide high-efficiency dot-matrix RGB LED graphic color display to provide a perfect visualization ratio, allowing system messages to be read and identified even from a long distance. The integrated loudspeaker can also be used for acoustic call forwarding to catch caregivers' attention when required, as well as for voice announcements released from the duty room.
- Display of system messages with room and bed identification in plain text, as well as pictogram for a quick call type identification (e.g. WC, doctor, fault).
- Priority-controlled display, with automatic scrolling function with several messages of the same priority. Optimum display of the time in digital format (e.g. 13:40) when idle.
- Associated with a ward/zone and compatible with zone linkage (concentrations).
- Secured data communication, where messages are transmitted from the overriding Systevo Control in fractions of a second and pending alarms are processed, displayed, and notified in time.
- Extended working mode (license-based feature) allowing flexible customization of displayed message format (configurable colors/icons, etc.).
Includes user-friendly installation technology which does not require opening of housing, for a more efficient cabling and an optimized commissioning process. Upgradable to future system firmware thanks to advanced flash storage technologies. Includes the option for automated software updates during operation. Seamless integration into existing Systevo Call Ackermann infrastructure (data bus) and support of the cyber security requirements of modern data bus infrastructures. Includes a backward compatibility mode for older system versions (V10/V11). System functions subject to license are provided by corresponding software licenses (system release V12.10R and higher).
- Built-in speaker
- Colour display with high-efficiency RGB LED panels
- Flexible mounting: wall/ceiling (requires adequate mounting accessory)
- Industrial grade components for 24/7 continuous operation
- Robust lightweight design
- Easy wiring: no opening of housing required, pluggable terminals
- RJ45-terminal for easy back-to-back display connection (double-sided mounting)
Functional Scope:
- Display with room and bed identification in plain text
- Display of the call type
- Display of the time configurable (e.g. if no messages are pending)
- Acoustic call forwarding (configurable)
- Announcements (configurable)
Sequence of the Displays:
- The highest-priority messages (in the sequence of alarm call – emergency call – normal call) are displayed
- If several messages are pending with the same priority, these are signalled on a scrolling basis
Applications & Compatibility
- Application
- Helping to Streamline Alerts Displaying for Shorter Response Times
- Used as a Centralized Point of Real Time Information for Nurse Call Systems
Technical Specifications
- Mounting
- Ceiling
- Wall
- Connection
- RJ45-Terminal
Features
- Functions
- Acoustic Call Forwarding (Configurable)
- Announcements (Configurable)
- Built-in Speaker
- Colour Display with High-Efficiency RGB LED Panels
- Display of The Time Configurable (e.g. If No Messages are Pending)
- Display with Room and Bed Identification in Plain Text
- Easy Wiring: No Opening of Housing Required. Pluggable Terminals. RJ45-Terminal for Easy Back-to-Back Display Connection (Double-Sided Mounting)
- Flexible Mounting: Wall/Ceiling (Requires Adequate Mounting Accessory). Industrial Grade Components for 24/7 Continuous Operation. Robust Light Weight Design
- If Several Messages are Pending with The Same Priority These are Signalled on a Scrolling Basis
- The Highest-Priority Messages (In The Sequence of Alarm Call - Emergency Call - Normal Call) are Displayed
- Features & Benefits
- Associated with a Ward/Zone and Compatible with Zone Linkage (Concentrations)
- Display of System Messages with Room and Bed Identification in Plain Text as well as Pictogram for a Quick Call Type Identification (e.g. WC-Doctor-Fault)
- Extended Working Mode (License-Based Feature) Allowing Flexible Customization of Displayed Message Format (Configurable Colors/Icons etc.)
- Includes The Option for Automated Software Updates During Operation
- Includes User-Friendly Installation Technology Which Does Not Require Opening of Housing for a More Efficient Cabling and an Optimized Commissioning Process
- Includes a Backward Compatibility Mode for Older System Versions (V10/V11)
- Optimum Display of The Time in Digital Format (e.g. 13:40) when idle
- Priority-Controlled Display with Automatic Scrolling Function with Several Messages of The Same Priority
- Seamless Integration into Existing Systevo Call Ackermann Infrastructure (Data Bus) and Support of The Cyber Security Requirements of Modern Data Bus Infrastructures
- Secured Data Communication Where Messages are Transmitted from The Overriding Systevo Control in Fractions of a Second and Pending Alarms are Processed Displayed and Notified in Time
- System Functions Subject to License are Provided by Corresponding Software Licenses (System Release V12.10R and Higher)
- Upgradable to Future System Firmware Thanks to Advanced Flash Storage Technologies
- Display
- RGB LED Graphic Color
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Applications & Compatibility
- Application
- Helping to Streamline Alerts Displaying for Shorter Response Times
- Used as a Centralized Point of Real Time Information for Nurse Call Systems
Technical Specifications
- Mounting
- Ceiling
- Wall
- Connection
- RJ45-Terminal
Features
- Functions
- Acoustic Call Forwarding (Configurable)
- Announcements (Configurable)
- Built-in Speaker
- Colour Display with High-Efficiency RGB LED Panels
- Display of The Time Configurable (e.g. If No Messages are Pending)
- Display with Room and Bed Identification in Plain Text
- Easy Wiring: No Opening of Housing Required. Pluggable Terminals. RJ45-Terminal for Easy Back-to-Back Display Connection (Double-Sided Mounting)
- Flexible Mounting: Wall/Ceiling (Requires Adequate Mounting Accessory). Industrial Grade Components for 24/7 Continuous Operation. Robust Light Weight Design
- If Several Messages are Pending with The Same Priority These are Signalled on a Scrolling Basis
- The Highest-Priority Messages (In The Sequence of Alarm Call - Emergency Call - Normal Call) are Displayed
- Features & Benefits
- Associated with a Ward/Zone and Compatible with Zone Linkage (Concentrations)
- Display of System Messages with Room and Bed Identification in Plain Text as well as Pictogram for a Quick Call Type Identification (e.g. WC-Doctor-Fault)
- Extended Working Mode (License-Based Feature) Allowing Flexible Customization of Displayed Message Format (Configurable Colors/Icons etc.)
- Includes The Option for Automated Software Updates During Operation
- Includes User-Friendly Installation Technology Which Does Not Require Opening of Housing for a More Efficient Cabling and an Optimized Commissioning Process
- Includes a Backward Compatibility Mode for Older System Versions (V10/V11)
- Optimum Display of The Time in Digital Format (e.g. 13:40) when idle
- Priority-Controlled Display with Automatic Scrolling Function with Several Messages of The Same Priority
- Seamless Integration into Existing Systevo Call Ackermann Infrastructure (Data Bus) and Support of The Cyber Security Requirements of Modern Data Bus Infrastructures
- Secured Data Communication Where Messages are Transmitted from The Overriding Systevo Control in Fractions of a Second and Pending Alarms are Processed Displayed and Notified in Time
- System Functions Subject to License are Provided by Corresponding Software Licenses (System Release V12.10R and Higher)
- Upgradable to Future System Firmware Thanks to Advanced Flash Storage Technologies
- Display
- RGB LED Graphic Color
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Application : Helping to Streamline Alerts Displaying for Shorter Response Times|Used as a Centralized Point of Real Time Information for Nurse Call Systems
- Mounting : Ceiling|Wall
- Industry : Healthcare
- Functions : Acoustic Call Forwarding (Configurable)|Announcements (Configurable)|Built-in Speaker|Colour Display with High-Efficiency RGB LED Panels|Display of The Time Configurable (e.g. If No Messages are Pending)|Display with Room and Bed Identification in Plain Text|Easy Wiring: No Opening of Housing Required. Pluggable Terminals. RJ45-Terminal for Easy Back-to-Back Display Connection (Double-Sided Mounting)|Flexible Mounting: Wall/Ceiling (Requires Adequate Mounting Accessory). Industrial Grade Components for 24/7 Continuous Operation. Robust Light Weight Design|If Several Messages are Pending with The Same Priority These are Signalled on a Scrolling Basis|The Highest-Priority Messages (In The Sequence of Alarm Call - Emergency Call - Normal Call) are Displayed
- Features & Benefits : Associated with a Ward/Zone and Compatible with Zone Linkage (Concentrations)|Display of System Messages with Room and Bed Identification in Plain Text as well as Pictogram for a Quick Call Type Identification (e.g. WC-Doctor-Fault)|Extended Working Mode (License-Based Feature) Allowing Flexible Customization of Displayed Message Format (Configurable Colors/Icons etc.)|Includes The Option for Automated Software Updates During Operation|Includes User-Friendly Installation Technology Which Does Not Require Opening of Housing for a More Efficient Cabling and an Optimized Commissioning Process|Includes a Backward Compatibility Mode for Older System Versions (V10/V11)|Optimum Display of The Time in Digital Format (e.g. 13:40) when idle|Priority-Controlled Display with Automatic Scrolling Function with Several Messages of The Same Priority|Seamless Integration into Existing Systevo Call Ackermann Infrastructure (Data Bus) and Support of The Cyber Security Requirements of Modern Data Bus Infrastructures|Secured Data Communication Where Messages are Transmitted from The Overriding Systevo Control in Fractions of a Second and Pending Alarms are Processed Displayed and Notified in Time|System Functions Subject to License are Provided by Corresponding Software Licenses (System Release V12.10R and Higher)|Upgradable to Future System Firmware Thanks to Advanced Flash Storage Technologies
- Display : RGB LED Graphic Color
- Connection : RJ45-Terminal
- Brand : Honeywell