Nurse Call Systems
79CM307Z1 Systevo Connection Board STIP
Connection board for IP touch terminal databus, to provide the required nurse call system and control functions in the resident/patient room or duty room according to the nurse call standards.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 79CM307Z1
Connection board for IP touch terminal, to provide the required nurse call system and control functions in the resident/patient room or duty room according to the nurse call standards. Serves as a control unit for additional functions in the corresponding room and as a gateway to the overriding central unit (via Data bus).
Monitoring and synchronization of the entire data traffic and audio connections (calls, announcements) to other rooms within the organizational unit, and coordination of communication with the central units and other room devices via data bus.
Configuration data of the room and used profiles (functions, I/O, device services) are managed via the management server and stored locally (redundant local flash storage), for increased safety.
Associated multifunctional room units as well as the corridor lamp, can be connected to the room controller via the integrated data bus (DBUS) as well as using the integrated call inputs (I/O).
Integration into the corridor data bus (ZBUS) and connection of the bed bus (BBUS) in backward compatibility mode (for bed call modules).
Includes an user-friendly installation technology with colour-coded connection terminals for each individual device and control functions, for a more efficient cabling and for an optimized commissioning process.
Supports bed-wise speaking in combination with an optional bed/speech unit and hand-held device at the bed.
Upgradable to future system firmware thanks to advanced flash storage technologies. Possibility for automated software update during operation.
A multi-level security concept enables local call signaling in the case of a lack of communication with the central unit of the system.
Support of the cyber security requirements of modern data bus infrastructures.
Integrates an electromechanical lock feature to secure the IP touch terminal.
System functions subject to license are provided by corresponding software licenses.
Features
Special material properties:
- High quality plastic surface with antimicrobial compound for reduction of existing microorganisms and prevent their reproduction.
- Good mechanical properties with high resistance to daily use (operation, cleaning, disinfection, impacts, etc.).
- Suitable for use in care facilities with high demands on hygiene, stability, longevity and durability.
- Plastic (PC + ABS-FR), matt
- UV-resistant, impact-resistant
- Heat resistance, stability
- Longevity, durability, halogen free
- Flame protection (fire protection class V0)
System architecture:
- Processor/OS: Embedded µC system
- Cyber-Security: Firewall, secured boot loader function
- Configuration: via data service
Inputs/Outputs:
- 24V DC power supply
- DBUS: 2x RS487 (200 m each) for up to 4 participants each
- ABUS/ZBUS: 1x RS487 (500 m) each
- BBUS: 1x RS485 (200 m)
- Call input/output: 4x I/O
- Connection terminals: color-coded for up to 3x 0.8 mm (0.6 mm) wires (rigid)
- Galvanic isolation of the control functions according to EN 60601.1.1 through external protective measures
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20°C
- Minimum ambient temperature (°C)
- 5°C
Standards & Certifications
- Type Of Protection
- IP20
- V0 (Fire Protection)
- Approval
- EN 60601.1.1
Electrical Specifications
- Power Supply
- 24V DC
- Current consumption @ 24 V DC (mA)
- 180
- Current consumption (mA)
- With IP Touch-Terminal 300
- Without IP Touch-Terminal 30-40
Technical Specifications
- Mounting
- Flush
- Interface
- Databus (DBUS)
Material Specifications
- Material
- PC + ABS-FR
Features
- Functions
- A Multi-Level Security Concept Enables Local Call Signaling in the Case of a Lack of Communication with the Central Unit of the System
- Associated Multifunctional Room Units as well as the Corridor Lamp, can be Connected to the Room Controller via the Integrated Databus (DBUS) as well as Using the Integrated Call Inputs (I/O)
- Configuration Data of the Room and Used Profiles (Functions, I/O, Device Services) are Managed via the Management Server and Stored Locally (Redundant Local Flash Storage) for Increased Safety
- Future-Oriented Flash Memory Technology to Ensure Automated Software Updates During Operation
- Includes an User-Friendly Installation Technology with Colour-Coded Connection Terminals for Each Individual Device and Control Functions and for a More Efficient Cabling and for an Optimized Commissioning Process
- Integrates an Electro-Mechanical Lock Feature to Secure the IP Touch Terminal
- Integration Into the Corridor Databus (ZBUS) and Connection of the Bed BUS (BBUS) in Backward Compatibility Mode (For Bed Call Modules)
- Monitoring and Synchronization of the Entire Data Traffic and Audio Connections (Calls, Announcements) to Other Rooms within the Organizational Unit, and Coordination of Communication with the Central Units and Other Room Devices via Databus
- Required Nurse Call System and Control Functions in the Resident/Patient Room or Duty Room According to the Nurse Call Standards. Serves as a Control Unit for Additional Functions in the Corresponding Room.
- Support of the Cyber Security Requirements of Modern Databus Infrastructures
- Supports Bed-Wise Speaking in Combination with an Optional Bed/Speech Unit and Hand-Held Device at the Bed
- Features & Benefits
- ABUS/ZBUS: 1x RS487 (500 m) Each
- BBUS: 1x RS485 (200 m)
- Call Input/Output: 4x I/O
- Configuration: via Data Service
- Connection Terminals: Color-Coded for up to 3x 0.8 mm (0.6 mm) Wires (Rigid)
- Cyber-Security: Firewall and Secured Boot-Loader Function
- DBUS: 2x RS487 (200 m Each) for up to 4 Participants Each
- Galvanic Isolation of the Control Functions According to EN 60601.1.1 Through External Protective Measures
- Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Jolts etc.)
- Heat Resistance and Stability
- High Quality Plastic surface with Antimicrobial Compound for Reduction of Existing Microorganisms and Prevent Their Reproduction
- Longevity, Durability, Halogen Free
- Plastic (PC + ABS-FR) with Matt Finish
- Processor/OS: Embedded µC System
- Suitable for Use in Care Facilities with High Demands on Hygiene, Stability, Longevity and Durability
- UV-Resistant and Impact-Resistant
Dimensions & Weight
- Dimensions
- W: 100 mm L: 170 mm D: 10 mm
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20°C
- Minimum ambient temperature (°C)
- 5°C
Standards & Certifications
- Type Of Protection
- IP20
- V0 (Fire Protection)
- Approval
- EN 60601.1.1
Electrical Specifications
- Power Supply
- 24V DC
- Current consumption @ 24 V DC (mA)
- 180
- Current consumption (mA)
- With IP Touch-Terminal 300
- Without IP Touch-Terminal 30-40
Technical Specifications
- Mounting
- Flush
- Interface
- Databus (DBUS)
Material Specifications
- Material
- PC + ABS-FR
Features
- Functions
- A Multi-Level Security Concept Enables Local Call Signaling in the Case of a Lack of Communication with the Central Unit of the System
- Associated Multifunctional Room Units as well as the Corridor Lamp, can be Connected to the Room Controller via the Integrated Databus (DBUS) as well as Using the Integrated Call Inputs (I/O)
- Configuration Data of the Room and Used Profiles (Functions, I/O, Device Services) are Managed via the Management Server and Stored Locally (Redundant Local Flash Storage) for Increased Safety
- Future-Oriented Flash Memory Technology to Ensure Automated Software Updates During Operation
- Includes an User-Friendly Installation Technology with Colour-Coded Connection Terminals for Each Individual Device and Control Functions and for a More Efficient Cabling and for an Optimized Commissioning Process
- Integrates an Electro-Mechanical Lock Feature to Secure the IP Touch Terminal
- Integration Into the Corridor Databus (ZBUS) and Connection of the Bed BUS (BBUS) in Backward Compatibility Mode (For Bed Call Modules)
- Monitoring and Synchronization of the Entire Data Traffic and Audio Connections (Calls, Announcements) to Other Rooms within the Organizational Unit, and Coordination of Communication with the Central Units and Other Room Devices via Databus
- Required Nurse Call System and Control Functions in the Resident/Patient Room or Duty Room According to the Nurse Call Standards. Serves as a Control Unit for Additional Functions in the Corresponding Room.
- Support of the Cyber Security Requirements of Modern Databus Infrastructures
- Supports Bed-Wise Speaking in Combination with an Optional Bed/Speech Unit and Hand-Held Device at the Bed
- Features & Benefits
- ABUS/ZBUS: 1x RS487 (500 m) Each
- BBUS: 1x RS485 (200 m)
- Call Input/Output: 4x I/O
- Configuration: via Data Service
- Connection Terminals: Color-Coded for up to 3x 0.8 mm (0.6 mm) Wires (Rigid)
- Cyber-Security: Firewall and Secured Boot-Loader Function
- DBUS: 2x RS487 (200 m Each) for up to 4 Participants Each
- Galvanic Isolation of the Control Functions According to EN 60601.1.1 Through External Protective Measures
- Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Jolts etc.)
- Heat Resistance and Stability
- High Quality Plastic surface with Antimicrobial Compound for Reduction of Existing Microorganisms and Prevent Their Reproduction
- Longevity, Durability, Halogen Free
- Plastic (PC + ABS-FR) with Matt Finish
- Processor/OS: Embedded µC System
- Suitable for Use in Care Facilities with High Demands on Hygiene, Stability, Longevity and Durability
- UV-Resistant and Impact-Resistant
Dimensions & Weight
- Dimensions
- W: 100 mm L: 170 mm D: 10 mm
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Ambient Temperature : 5 to 55°C
- Type Of Protection : IP20|V0 (Fire Protection)
- Storage Temperature : -20 to 70°C
- Power Supply : 24V DC
- Mounting : Flush
- Minimum storage temperature (°C) : -20°C
- Minimum ambient temperature (°C) : 5°C
- Material : PC + ABS-FR
- Interface : Databus (DBUS)
- Industry : Healthcare
- Functions : A Multi-Level Security Concept Enables Local Call Signaling in the Case of a Lack of Communication with the Central Unit of the System|Associated Multifunctional Room Units as well as the Corridor Lamp, can be Connected to the Room Controller via the Integrated Databus (DBUS) as well as Using the Integrated Call Inputs (I/O)|Configuration Data of the Room and Used Profiles (Functions, I/O, Device Services) are Managed via the Management Server and Stored Locally (Redundant Local Flash Storage) for Increased Safety|Future-Oriented Flash Memory Technology to Ensure Automated Software Updates During Operation|Includes an User-Friendly Installation Technology with Colour-Coded Connection Terminals for Each Individual Device and Control Functions and for a More Efficient Cabling and for an Optimized Commissioning Process|Integrates an Electro-Mechanical Lock Feature to Secure the IP Touch Terminal|Integration Into the Corridor Databus (ZBUS) and Connection of the Bed BUS (BBUS) in Backward Compatibility Mode (For Bed Call Modules)|Monitoring and Synchronization of the Entire Data Traffic and Audio Connections (Calls, Announcements) to Other Rooms within the Organizational Unit, and Coordination of Communication with the Central Units and Other Room Devices via Databus|Required Nurse Call System and Control Functions in the Resident/Patient Room or Duty Room According to the Nurse Call Standards. Serves as a Control Unit for Additional Functions in the Corresponding Room.|Support of the Cyber Security Requirements of Modern Databus Infrastructures|Supports Bed-Wise Speaking in Combination with an Optional Bed/Speech Unit and Hand-Held Device at the Bed
- Features & Benefits : ABUS/ZBUS: 1x RS487 (500 m) Each|BBUS: 1x RS485 (200 m)|Call Input/Output: 4x I/O|Configuration: via Data Service|Connection Terminals: Color-Coded for up to 3x 0.8 mm (0.6 mm) Wires (Rigid)|Cyber-Security: Firewall and Secured Boot-Loader Function|DBUS: 2x RS487 (200 m Each) for up to 4 Participants Each|Galvanic Isolation of the Control Functions According to EN 60601.1.1 Through External Protective Measures|Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Jolts etc.)|Heat Resistance and Stability|High Quality Plastic surface with Antimicrobial Compound for Reduction of Existing Microorganisms and Prevent Their Reproduction|Longevity, Durability, Halogen Free|Plastic (PC + ABS-FR) with Matt Finish|Processor/OS: Embedded µC System|Suitable for Use in Care Facilities with High Demands on Hygiene, Stability, Longevity and Durability|UV-Resistant and Impact-Resistant
- Dimensions : W: 100 mm L: 170 mm D: 10 mm
- Current consumption @ 24 V DC (mA) : 180
- Current consumption (mA) : With IP Touch-Terminal 300|Without IP Touch-Terminal 30-40
- Brand : Honeywell
- Approval : EN 60601.1.1