Nurse Call Systems
83WE140 Software Module for DECT/Paging System
Software module as basic software for connecting an external communication system (e.g. DECT) to the Systevo Workstation via ESPA 4.4.4 or an alternative protocol.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 83WE140
Software module as basic software for connecting an external communication system (e.g. DECT) to the Systevo Workstation via ESPA 4.4.4 or an alternative protocol. Option to adapt the settings to the project-specific requirements of the care facility. Call messages from the call system are transmitted in accordance with the configuration to the connected system and displayed by the configured end devices (e.g. DECT telephones).
Administrator access rights required in order to e.g. adapt the serial interface to the system environment of the call system.
CD with user software for the following functions:
- Configuration tool with database-management-system for data storage
- Setting of serial interface (RS232/RS422)
- Interface spanning the system software of the call system (IPC)
- Recipient addresses are freely configurable per light call group and call type group
- Allocation of call types to higher level call type groups
- Configuration of different shifts (e.g. day or night shifts)
- Assignment of repetition times
- Adaption of acoustic ringtones
- Filter options for recipient addresses
- Configuration of distinct escalations per call type group
- Definition of display format of the message to be transmitted
- Textual message transfer of system messages to the external system
- Service functions
- Simple system management tools for system analysis (Sys-log etc.)
- Creation of a list of recipients (file)
- Password protected access
Requirements:
- Operating computer with free serial interface RS232
- Serial connection cable
Additional information
Inspection of hardware/software compatibility required!
Applications & Compatibility
- Application
- For Connecting an External Communication System to the Systevo Workstation
- Compatibility
- Systevo Workstation
Technical Specifications
- Requirements
- Operating Computer with Free Serial Interface RS232 Serial Connection Cable
- Interface
- RS232/RS422
- Firmware
- ESPA 4.4.4
Features
- Functions
- Allocation of Call Types to Higher Level Call Type Groups
- Allocation of Repetition Times and Adaptation of the Acoustic Ring Tones
- Configuration Tool with Database Management System for Data Storage
- Configuration of Different Shifts (e.g. Day or Night Shifts)
- Configuration of Distinct Escalations per Call Type Group
- Creation of a List of Recipients (File) and Password Protected Access
- Definition of Display Format of the Message to be Transmitted
- Filter Options for Recipient Addresses
- Recipient Addresses are Freely Configurable per Light Call Group and Call Type Group
- Service Functions Like Basic System Management Tools for System Analysis (Sys-Log etc.)
- Setting of the Serial Interfaces (RS232/RS422) Spanning the System Software of the Call System (IPC)
- Textual Message Transfer of System Messages to the External System
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Applications & Compatibility
- Application
- For Connecting an External Communication System to the Systevo Workstation
- Compatibility
- Systevo Workstation
Technical Specifications
- Requirements
- Operating Computer with Free Serial Interface RS232 Serial Connection Cable
- Interface
- RS232/RS422
- Firmware
- ESPA 4.4.4
Features
- Functions
- Allocation of Call Types to Higher Level Call Type Groups
- Allocation of Repetition Times and Adaptation of the Acoustic Ring Tones
- Configuration Tool with Database Management System for Data Storage
- Configuration of Different Shifts (e.g. Day or Night Shifts)
- Configuration of Distinct Escalations per Call Type Group
- Creation of a List of Recipients (File) and Password Protected Access
- Definition of Display Format of the Message to be Transmitted
- Filter Options for Recipient Addresses
- Recipient Addresses are Freely Configurable per Light Call Group and Call Type Group
- Service Functions Like Basic System Management Tools for System Analysis (Sys-Log etc.)
- Setting of the Serial Interfaces (RS232/RS422) Spanning the System Software of the Call System (IPC)
- Textual Message Transfer of System Messages to the External System
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Application : For Connecting an External Communication System to the Systevo Workstation
- Requirements : Operating Computer with Free Serial Interface RS232 Serial Connection Cable
- Interface : RS232/RS422
- Industry : Healthcare
- Functions : Allocation of Call Types to Higher Level Call Type Groups|Allocation of Repetition Times and Adaptation of the Acoustic Ring Tones|Configuration Tool with Database Management System for Data Storage|Configuration of Different Shifts (e.g. Day or Night Shifts)|Configuration of Distinct Escalations per Call Type Group|Creation of a List of Recipients (File) and Password Protected Access|Definition of Display Format of the Message to be Transmitted|Filter Options for Recipient Addresses|Recipient Addresses are Freely Configurable per Light Call Group and Call Type Group|Service Functions Like Basic System Management Tools for System Analysis (Sys-Log etc.)|Setting of the Serial Interfaces (RS232/RS422) Spanning the System Software of the Call System (IPC)|Textual Message Transfer of System Messages to the External System
- Firmware : ESPA 4.4.4
- Compatibility : Systevo Workstation
- Brand : Honeywell