Nurse Call Systems
88885H3 Blind Cover Plate for Systevo Units
Blind cover plate for systevo units. High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88885H3
Blind cover plate for Systevo units.
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire prot class V0)
- Halogen free
Additional information
Product available from September 2021.
Accessories
88914A5 Frame for cover plate (single)
88914B5 Frame for cover plate (double)
88914C5 Frame for cover plate (triple)
Operating Characteristics
- Ambient Temperature
- -10 to 50°C
- Storage Temperature
- -20 to 60°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
Technical Specifications
- Mounting
- Snap Fastening
- Connection terminal
- Screw Terminal
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
Features
- Features & Benefits
- Antimicrobial Surface
- Durability
- Flame Protection (Fire Protection Class V0)
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
- Halogen Free
- Heat Resistance
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Strength
- UV-Resistant
- Color
- White (RAL9016)
- Cable
- 16X AWG
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
- Cable length (m)
- 2.3
Others
- Industry
- Healthcare
Operating Characteristics
- Ambient Temperature
- -10 to 50°C
- Storage Temperature
- -20 to 60°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
Technical Specifications
- Mounting
- Snap Fastening
- Connection terminal
- Screw Terminal
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
Features
- Features & Benefits
- Antimicrobial Surface
- Durability
- Flame Protection (Fire Protection Class V0)
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
- Halogen Free
- Heat Resistance
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Strength
- UV-Resistant
- Color
- White (RAL9016)
- Cable
- 16X AWG
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
- Cable length (m)
- 2.3
Others
- Industry
- Healthcare
- Ambient Temperature : -10 to 50°C
- Type Of Protection : Fire Protection Class V0
- Storage Temperature : -20 to 60°C
- Mounting : Snap Fastening
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : -10
- Material : PC + ABS-FR
- Industry : Healthcare
- For Use With : Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
- Features & Benefits : Antimicrobial Surface|Durability|Flame Protection (Fire Protection Class V0)|Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)|Halogen Free|Heat Resistance|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant
- Dimensions : W: 68 mm H: 68 mm
- Connection terminal : Screw Terminal
- Color : White (RAL9016)
- Cable length (m) : 2.3
- Cable : 16X AWG