/content/hbtbt/us/en/search-results.html

    Nurse Call Systems

    88914A5 Frame for 1 Cover Plate (Single)

    High quality single plastic compound with antimicrobial surface. Suitable for use in care facilities with high requirements for hygiene, stability, longevity and durability.

    Overview

    Part Number: 88914A5

    Special material properties:

    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.

    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).

    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Features
    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire prot class V0)
    • Halogen free
    Specifications

    Dimensions & Weight

    • Dimensions
      • W: 81 mm H: 81 mm

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Suitable for Use In Care facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Features

    • Features
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Heat Resistance
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • W: 81 mm H: 81 mm

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Suitable for Use In Care facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Features

    • Features
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Heat Resistance
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant

    Others

    • Industry
      • Healthcare
    • Dimensions : W: 81 mm H: 81 mm
    • Type Of Protection : Fire Protection Class V0
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : Suitable for Use In Care facilities with High Requirements for Hygiene, Stability, Longevity and Durability
    • Features : Antimicrobial Surface|Durability|Halogen Free|Heat Resistance|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant