/content/hbtbt/us/en/search-results.html

    Nurse Call Systems

    88914C5 Frame for Cover Plate (Triple)

    High quality triple plastic compound with antimicrobial surface. Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Overview

    Part Number: 88914C5

    Special material properties:

    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.

    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).

    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Features
    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire prot class V0)
    • Halogen free
    Specifications

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Heat Resistance
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Suitable for Use In Care facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Dimensions & Weight

    • Dimensions
      • W: 81 H: 223 mm

    Others

    • Industry
      • Healthcare

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Heat Resistance
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Plastic Compound (PC + ABS-FR)
      • Strength
      • UV-Resistant

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Suitable for Use In Care facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Dimensions & Weight

    • Dimensions
      • W: 81 H: 223 mm

    Others

    • Industry
      • Healthcare
    • Coating Type : Anti-Microbial Substance
    • Type Of Protection : Fire Protection Class V0
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : Suitable for Use In Care facilities with High Requirements for Hygiene, Stability, Longevity and Durability
    • Features : Antimicrobial Surface|Durability|Halogen Free|Heat Resistance|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant
    • Dimensions : W: 81 H: 223 mm