Nurse Call Systems
89954CA Housing SM for Power Supply UPS 5 to 10 A
Control cabinet for device combination from single-phase power supply unit 5 A or 10 A and related DC-UPS system for the constant DC power supply of a call system (RA).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 89954CA
Control cabinet for device combination from single-phase power supply unit 5 A or 10 A and related DC-UPS system for the constant DC power supply of a call system (RA). The pre-wired housing is equipped for top-hat rail mounting of a power supply unit, as well as a UPS and includes a control module for system messages of the UPS. The lid contact (change-over) can be evaluated using the control module. The housing lid is secured with a lock. The battery compartment holds a rechargeable battery with a capacity of max. 15 Ah. Power failures and faults are reported in accordance with DIN VDE 0834-1: 2016-06. The status display of the device takes place using a LED display: mains mode, power failure (UPS mode).
Additional information
For maximum system up time the battery has to be replaced every 4 years.
Applications & Compatibility
- Application
- DC Power Supply of a Call System
Dimensions & Weight
- Weight (kg)
- 6.5
- Dimensions
- W: 412 mm H: 320 mm D: 252 mm
Overview
- Warranty
- 4 Years
- Brand
- Honeywell
Technical Specifications
- Mounting
- Wall
Material Specifications
- Material
- Metal (Painted)
Electrical Specifications
- Current consumption @ 24 V DC
- 5 to 10 A
Features
- Color
- Gray
Others
- Industry
- Healthcare
Applications & Compatibility
- Application
- DC Power Supply of a Call System
Dimensions & Weight
- Weight (kg)
- 6.5
- Dimensions
- W: 412 mm H: 320 mm D: 252 mm
Overview
- Warranty
- 4 Years
- Brand
- Honeywell
Technical Specifications
- Mounting
- Wall
Material Specifications
- Material
- Metal (Painted)
Electrical Specifications
- Current consumption @ 24 V DC
- 5 to 10 A
Features
- Color
- Gray
Others
- Industry
- Healthcare
- Application : DC Power Supply of a Call System
- Weight (kg) : 6.5
- Warranty : 4 Years
- Mounting : Wall
- Material : Metal (Painted)
- Industry : Healthcare
- Dimensions : W: 412 mm H: 320 mm D: 252 mm
- Current consumption @ 24 V DC : 5 to 10 A
- Color : Gray
- Brand : Honeywell