Controller Licenses
Eaglehawk Controller
Eaglehawk Controllers are Niagra based BACnet-compliant controllers running heating, ventilation, air conditioning plants and seamlessly integrating other building applications.
The Eaglehawk Controllers are designed for management capability and installation flexibility. They are Niagara-based BACnet-compliant controller running heating, ventilation, and air-conditioning (HVAC) plants – and seamlessly integrating other buildings applications. From offices to data centers, schools to universities, shopping malls to airports – the seamless integration of different building applications, from HVAC to lighting, shading and metering is essential for achieving minimum operating costs and optimum working and living conditions.
Features & Benefits:- Optimization of the control application with continuous adaptation to the building characteristics
- Air quality-based control with support of variable speed fans
- Intelligent boiler sequencing
- Support of multi valent applications with boilers, heat pumps, and solar panels
- A distributed IO concept allowing distributed mounting of IO modules
- Integration and supervision of room control applications
- Utilizes the Niagara Framework which connects and translates data from nearly any device
Others
- Brand
- CentraLine
Others
- Brand
- CentraLine
- Brand : CentraLine
Image
SKU
Description
CLAXEH3PTY25UP
Eaglehawk Controller, 25 Integration Points