https://buildings.honeywell.com/us/en/search-results.html

Controller Licenses

HAWK 8000 Point Upgrade License

The HAWK 8000 is a compact, embedded IoT controller and server platform for connecting multiple and diverse device and sub-system.

The HAWK 8000 is a compact, embedded IoT controller and server platform for connecting multiple and diverse devices and sub-systems. With Internet connectivity and Webserving capability, the HAWK 8000 controller provides integrated control, supervision, data logging, alarming, scheduling and network management. It streams data and rich graphical displays to a standard Web browser via an Ethernet or wireless LAN, or remotely over the Internet. The licensing model for the HAWK 8000 controller is simplified and features standard drivers along with optional I/O and field bus Expansion Modules for ultimate flexibility and expandability. The HAWK 8000 controller operates with CentraLine NX for optimum performance. In larger facilities, multi-building applications and large-scale control system integrations, CentraLine NX Supervisors can be used with HAWK 8000 controllers to aggregate information, including real-time data, history and alarms, to create a single, unified application.

Features & Benefits:
  • TI AM3352: 1000MHz ARM® Cortex™-A8
  • 1GB DDR3 SDRAM
  • Removable micro-SD card with 4GB flash total storage/2GB user storage
  • Wi-Fi (Client or WAP) - IEEE802.11a/b/g/n
  • - IEEE802.11n HT20 at 2.4GHz
  • - IEEE802.11n HT20/HT40 at 5GHz
  • - Configurable radio (Off, WAP, or Client)
  • - WPAPSK- / WPA2PSK-supported
  • - Wi-Fi Antenna USB type A connector
  • - Back-up and restore support
  • Two isolated RS-485 interfaces with selectable bias and termination
  • Two 10/100 MB Ethernet ports
  • Secure boot
  • Voltage: 24 VAC/DC (50/60 Hz)
  • Max. power consumption without Expansion Modules: 18 VA; fully loaded with Expansion Modules: 20 VA
  • Rec. power supply: 24 VAC (24 VA) / 24 VDC (1 A)
  • Runs CentraLine NX 4.1 and later
  • Real-time clock
  • Battery-free
Certifications:
  • The unit is compatible with (DIN43880) enclosures and suitable for mounting to a panel or to an EN50022 Standard 35-mm rail

Others

  • Brand
    • CentraLine

Others

  • Brand
    • CentraLine
  • Brand : CentraLine
Image
SKU
Description
alt
CLNX-DEVICE-UP-50
Plus 2500 Points Upgrade
alt
CLNX-DEVICE-UP-25
Plus 1250 Points Upgrade
alt
CLNX-DEVICE-UP-10
Plus 500 Points Upgrade