Controller Licenses
HAWK8 SD CARD
HAWK 8000 is a powerful hardware and software platform designed to manage HVAC and non-HVAC systems (e.g. Lighting, security, life safety) in a building and across multiple buildings.
HAWK 8000 is a powerful hardware and software platform designed to manage HVAC and non-HVAC systems (e.g. Lighting, security, life safety) in a building and across multiple buildings). It therefore supports all common communication protocols, such as bacnet, LON, Modbus, M-BUS, KNX IP, Fidelio, SNMP, C-Bus and many more. Eagle hawk allows to make use of the Centreline Application Library, which ensures unparalleled energy Efficiency as well as maximum application reliability.
Features & Benefits:- Efficiency as well as maximum application reliability
- Secure boot
- Encrypted file system
- Enforcement of strong hashed passwords
- Role-based access control
- TLSv1 for secure communications
- Provides full-functional read and write access to the application, including programming
Others
- Brand
- CentraLine
Others
- Brand
- CentraLine
- Brand : CentraLine
Image
SKU
Description
CLNXEHPB100UP
License upgrade with 102 Panel-Bus/Onboard IO Points
CLNXEHPB255UP
License Upgrade with 255 Panel-Bus/Onboard IO Point