Controller Licenses
TONN8 Software Update Agreement
TONN-SMA-8025 series provides an additional update agreement for the TONN8 and it can be purchased. Depending upon the additional agreement time requirement the series provide 1, 3 and 5 years.
The TONN8 is a Trend network device that enables a Trend system to interface with a wide range of 3rd party systems. TONN8 utilizes the powerful Niagara 4 Framework® to enable the integration of Heating, Ventilation, Air Conditioning (HVAC) systems and non-HVAC systems (e.g. Lighting and security) running on a diverse range of networks and protocols, including bacnet®, lonworks®, M-Bus, Modbus®, and KNX.
It can be configured to provide bidirectional reading and/or writing of data between a Trend system and 3rd party systems, as well as allowing 3rd party systems to access Trend logged data, receive Trend alarms and adjust Trend time schedules. It ships with an 18 months free software update agreement. TONN-SMA-8025 series provides an additional update agreement and can be purchased. Depending upon the additional agreement time requirement the series provide 1, 3 and 5 years.
Features & Benefits:- Bidirectional reading and/or writing of data between a Trend system and 3rd party systems.
- Allow 3rd party systems to access Trend logged data, receive Trend alarms and adjust Trend time schedules.
- Comprehensive set of 3rd party drivers included as standard with additional optional drivers available.
- 2 onboard Ethernet ports.
- 2 onboard RS-485 ports.
- Expansion modules available to provide communications ports for RS-232, LON FTT, and additional RS-485.
- Wi-Fi option for wireless access point or client operation.
- DIN rail or surface mounting.
- 24 Vac/dc power supply. S-Quad Sensor and Sensor Sounder
- EU CE EN 61326.
- USA UL 916.
- C-UL
Others
- Brand
- Trend
Others
- Brand
- Trend
- Brand : Trend