Controller Licenses
TONN8 Upgrade
The TONN8 is a Trend network device that enables a Trend system to interface with a wide range of 3rd party systems. Additional Proxy points can be also upgraded for TONN8 devices.
The TONN8 is a Trend network device that enables a Trend system to interface with a wide range of 3rd party systems. TONN8 utilizes the powerful Niagara 4 Framework to enable the integration of Heating, Ventilation, Air Conditioning (HVAC) systems and non-HVAC systems (e.g. Lighting and security) running on a diverse range of networks and protocols, including bacnet, lonworks, M-Bus, Modbus, and KNX. It can be configured to provide bidirectional reading and/or writing of data between a Trend system and 3rd party systems, as well as allowing 3rd party systems to access Trend logged data, receive Trend alarms and adjust Trend time schedules. Additional Proxy points can be also upgraded for TONN8 devices.
Features & Benefits:- Bidirectional reading and/or writing of data between a Trend system and 3rd party systems
- Allow 3rd party systems to access Trend logged data, receive Trend alarms and adjust Trend time schedules
- Expansion modules available
- Wi-Fi option for wireless access point or client operation
- DIN rail or surface mounting
- 24V AC/DC power supply
- Addition of Proxy Points
- CE EN 61326
- C-UL
- UL 916
Others
- Brand
- Trend
Others
- Brand
- Trend
- Brand : Trend
Image
SKU
Description
TONN-DEVICE-UP-25
TONN8 Upgrade for an addition 1250 proxy points
TONN-DEVICE-UP-10
TONN8 Upgrade for an addition 500 proxy points
TONN-DEVICE-UP-50
TONN8 Upgrade for an addition 2500 proxy points