Expansion Modules
Analog Upgrade Kit
Dallmeier Analog upgrade kit MRB-H264/8 (Plus) encoding card for 8 Analog video channels up to 25/30ips, Audio IN adapter included
The Dallmeier Analog upgrade kit MRB-H264/8 (Plus) encoding card for 8 Analog video channels up to 25/30ips, Audio IN adapter included. Decoding card MDB-H264/2 for 2 Analog monitors (2×BNC/CVBS). No additional channel licenses, ex-factory only.
Features & Benefits:- Expansion options for hybrid operation
- Electrical power consumption is 12VDC ±5%, maximum80W con 2 × HDD and maximum 273 BTU/h con 2× HDD
Others
- Number of Outputs
- 2
- Number of Inputs
- 8
Others
- Number of Outputs
- 2
- Number of Inputs
- 8
- Number of Outputs : 2
- Number of Inputs : 8
Image
SKU
Description
004775
Analog Upgrade Kit, 8 Input Channels, 2 Output, 12V DC ±5%, Max. 80W Con 2xHDD, Max. 273 BTU/h Con 2xHDD