https://buildings.honeywell.com/us/en/search-results.html

Expansion Modules

PCD2 Series Expansion Housing

The PCD2 Series Expansion Hosuings can be expanded by means of plug-in memory modules to become a Lon IP or BACnet-enabled controller. The PCD2 has communication interfaces such as USB, Ethernet, RS-485 and Automation Server On-Board.

The PCD2 series Expansion Housings can be expanded by means of plug-in memory modules to become a Lon IP or BACnet-enabled controller. The PCD2 has communication interfaces such as USB, Ethernet, RS-485 and Automation Server On-Board. The graphical index singles out some highlights from the Hardware manual for the PCD1/PCD2 Series, and allows you to click on a component/connector to jump straight to the corresponding section. The facility to jump to any section from the table of contents is still to be completed. Due to its flat housing design, the SBC PCD2.M5xxx is especially suitable for space-saving applications. The powerful CPU enables the control and regulation functions of complex applications with up to 1,023 central data points.

Others

  • Brand
    • Saia Burgess Controls SBC

Others

  • Brand
    • Saia Burgess Controls SBC
  • Brand : Saia Burgess Controls SBC
Image
SKU
Description
alt
PCD2.C1000
PCD2 Series, 1400mA, 4 I/O