Expansion Modules
Relay Pack X06
X06 relay pack extends or expands Smart Digital Thermostat functionality and when coupled with e527, e528, or e529, it provides the logic and up to five 30A general purpose load switching controls for a variety of HVAC, PTAC, and FCU applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
X06 relay pack extends or expands Smart Digital Thermostat functionality for the INNCOM by Honeywell IRAS. When coupled with the e527, e528, or e529, it provides the logic and up to five 30A general purpose load switching controls for a variety of HVAC, PTAC, and FCU applications. When coupled with the MODEVA, EVORA, Designer Series, or S-Series switch, the X06.DIN provides the actuation required for lighting and drape control applications. The X06 participates in the IRAS by wired S5bus communications, a TXR505 for wireless IR communications, or the PC502 for wireless RF communications.
Features & Benefits:- 12VDC 400mA power supply
- Two 5VDC analog input
- 2 remote thermistor inputs
- Wired S5bus communications
- Two 0–10VDC analog inputs and outputs
- 6 digital inputs
- 2 TTL Expander Ports
- FCC
- UL
- CEC
- RoHs