Expansion Modules
Transmission Video IP + PoE
Transmission Video IP + PoE supports transmission distances of up to 900 meters at 10 Mbps, or 600 meters at 100 Mbps
Transmission Video IP + PoE is IP channels including IEEE 802.3af PoE Power pass-through up to 15 watts of power per port. Copper line CLFE (X) Ethernet on UTP line consists of four models that support 100Mbps Ethernet PoE over a twisted pair braided over UTP Designed for critical environments according to the requirements of the NEMA TS-1/TS-2 plug-and-play ensures ease of installation and operation
Image
SKU
Description
CLF4UTP
Transmission Video IP + PoE: 4 UTP: PoE IEEE802.3af
CLF16UTP
Transmission Video IP + PoE: 8 UTP: PoE IEEE802.3af: 1U Rack Power Supply